Product Number: FFSD06LDMF1B

FX DCX FRAME OS2 06P MPO12(F)LC_DX TYPE-A ALT BL_ADP

FX DCX FRAME, OS2, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE),TYPE-A ALTERNATE, NON-FLIP, BLUE ADAPTERS

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.156 lbs

Height

0.500 in

Width

3.400 in

Depth

6.800 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Adapter Frame Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue LC Duplex
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC- Keyed 0.25 dB -65 dB
MPO-Female 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.62 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.62 Revision Date: 02-12-2025