Product Number: FCSD064MMF1G

FX DCX CASS OS2 06P MPO12(F) MPO12(M)/8F ALT GN_ADP

FX DCX CASSETTE, OS2, 06 PORTS, MPO-12 (FEMALE), MPO-12(MALE) 8F, ALTERNATE, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cross Connect Solutions, Telecommunication Rooms, Main Distribution Rooms, Data Centers

Weight

0.210 lbs

Overall Height

0.500 in

Overall Width

3.411 in

Depth

7.064 in

Max Capacity

6 Ports MPO - Base-8 - 48 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Green MPO Male
Rear Connector/Adapter Plastic - UL94V-0 Green MPO Female
Cassette Assembly Plastic - UL94V-0 Black

TIA/EIA Compliance

TIA-568.3

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Patch Panels, DCX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.11 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.11 Revision Date: 02-12-2025


Part Numbers

Item #
FCSD064MMF1G