Product Number: FXU Frame OM2 12P

FX Ultra Frame OM2 12 Ports

FX Ultra Frame OM2 12 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Frame OM2 12P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM2

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.49 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.49 Revision Date: 04-08-2022


Part Numbers

Item # Color Connector Type Port Count
FF2U12MP Black MPO Up/Down 12 Port
FF2U12SC Black SC 12 Port