Product Number: FXU Frame With 6 Blanks

FX Ultra Frame With 6 Blanks

FX Ultra Frame With 6 Blanks

  • Availability:
    Global
  • Global inventory:
    Available
FXU Frame With 6 Blanks

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0

MII Order #39 (China RoHS)

EUP 50

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.53 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.53 Revision Date: 04-08-2022

Part Numbers

Item # Color Connector Type Port Count
FFZU06BB Black Blank 6 Blanks