Product Number: FX Adapter Strip 12 SC Simplex
FX Adapter Strip 12 SC Simplex
FiberExpress Adapter Strip, loaded 12 SC Simplex Singlemode Adapters Black
-
Availability:
-
Global inventory:

Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
Construction
Weight |
0.093 kg |
---|---|
Height |
1 m |
Width |
6.5 |
Length |
1.08 ft |
Physical Specifications
Max Capacity |
12 Fibers, 12 SC Simplex Singlemode Adapter |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
Flush |
---|---|
Termination Style |
Front |
Cable/Connector Retention |
11.250 lbs. |
---|---|
Connector/Hardware Retention |
11.25 lbs |
Durabilities@Termination1 |
500 cycles |
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +75°C |
Product Material
Materials
Element | Description | Color |
---|---|---|
Plastic - UL94V-0 | Connector Body | Blue |
SC | Connectory Body Type | |
Zirconia-Ceramic | Adapter Sleve |
Related Part Numbers
Included Parts |
Dust Caps |
---|
Product Notes
Packaging |
Individually packaged in a plastic bag. Standard pack of 30 units. |
---|---|
Notes |
For additional information about this product, visit our web site at http://www.belden.com. |
History
Update and Revision |
Revision Number: 0.59 Revision Date: 02-12-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.59 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Port Count | Adapter Color |
---|---|---|
AX100532 | 12 Port | Blue |