Product Number: ECX Splitter Cassette 2x16

FX ECX Splitter Cassette, OS2, 2x16

FX ECX Splitter Cassette, OS2, 2x16, 1-2 Splitter Counts, Various Upstream and Downstream Connector Types Available

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Fiber Cable Construction

Fiber Type
OS2, G.657.A1, G.652.D

Weight

0.6 lbs

Overall Height

1.3 in

Overall Width

6.34 in

Overall Length

8.74 in

Max Capacity

16 Fibers (Output)

Wavelength

1260-1650 Nanometers

Mechanical Tests

Description

Front Connection

Static

Termination Style

Front

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-40°C to 85°C

Materials

Description Material Color Type
Housing PC/ABS Black
Cover Polycarbonate Clear-Light Smoke
Frame PC/ABS Black Lead Frame
Adapter Output Plastic - UL94V-0 Green LC-Quad w/ Internal Shutters
Adapter Input Plastic - UL94V-0 Green SC-Duplex/APC or LC-Quad w/ Internal Shutters (See Variants table)

Transmission Specifications

IL Max (dB) Uniformity Max (dB) PDL Max (dB) Directivity Min (dB) RL Min (dB)
14.8 1.8 0.4 -55 -55

TIA/EIA Compliance

Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Update and Revision

Revision Number: 0.95 Revision Date: 09-10-2025

Update and Revision

Revision Number: 0.95 Revision Date: 09-10-2025


Part Numbers

Item #
SCSX1216SLF
SCSX2216LLF