Product Number: FC4H12LDFS

FX UHD Splice Cassette OM4 12 Ports

FX UHD CASSETTE, OM4, 12 PORTS, SPLICING, LC DUPLEX, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.500 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

9.08 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LD Duplex 0.2 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders are included (total of 24 splices). 3 variants of splice holders are supplied with the splice cassette, they can accommodate for the 900-900µm, the 900-250µm, the 250-250µm, and the 12F RIBBON splice protectors. Pigtails are not included, they need to be ordered separately. For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.176 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.176 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FC4H12LDFS Erika Violet LC Duplex