Product Number: FC4U12LDMF

FX Ultra Cassette OM4 12P MPO-12(F)

FX ULTRA CASSETTE, OM4, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.6 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

7.890 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Polarity Identification

Type-A

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM4 0.35 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.165 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.165 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FC4U12LDMF1E Erika Violet LC Duplex Type-A Alternate
FC4U12LDMF Erika Violet LC Duplex Type-A