Product Number: FCSU06SDMF

FX ULTRA CASSETTE OS2 06P MPO-12(F)

FX ULTRA CASSETTE, OS2 6 PORTS, MPO-12 (FEMALE), SC DUPLEX, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FCSU06SDMF

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.657 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Max Capacity

12 Fibers, 06 SC Duplex Ports

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Blue MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue SC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Polarity Identification

Type-A

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side SC Duplex 0.25 dB -55 dB
Trunk Side MPO12(F) 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.122 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.122 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FCSU06SDMF Blue SC Duplex Type-A