Product Number: FCSU12SBMM

FX Ultra Cassette OS2 12P MPO-12(M)

FX ULTRA CASSETTE, OS2 12 PORTS, MPO-12 (MALE), SC/APC SIMPLEX, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FCSU12SBMM

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.657 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

6.6 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 MPO Male
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green SC/APC Simplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side SC/APC Simplex 0.25 dB -55 dB
Trunk Side MPO-12 Male 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FCSU12SBMM Green SC/APC Simplex