Product Number: FCSX06SDFT

FX ECX CASSETTE, OS2 6 PORTS FIELD-TERM SC DUPLEX

FX ECX CASSETTE, OS2 6 PORTS FIELD-TERM SC DUPLEX, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.600 lbs

Overall Height

1.3 in

Overall Width

6.34 in

Overall Length

8.740 in

Max Capacity

12 Fibers, 6 SC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue SC-Duplex
Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Panels, FX Fusion, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative. Included Parts: Fiber Routing Accessories and cable ties

Update and Revision

Revision Number: 0.16 Revision Date: 07-29-2025

Update and Revision

Revision Number: 0.16 Revision Date: 07-29-2025