Product Number: FCSX06SDMF

FX ECX CASS OS2 06P MPO12(F) SC_DX TYPE-A BL_ADP

FX ECX CASSETTE, OS2, 06 PORTS, MPO-12 (FEMALE), SC DUPLEX, TYPE-A, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.500 lbs

Overall Height

1.290 in.

Overall Width

6.340 in

Depth

8.685 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Blue SC Duplex
Rear Connector/Adapter Plastic - UL94V-0 Green MPO Female
Cassette Assembly PC/ABS Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Patch Panels, Patch Cords, MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our website at http://www.belden.com

Update and Revision

Revision Number: 0.9 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.9 Revision Date: 05-31-2024