Product Number: FX ECX Cassette OM4 12P Splice

FX ECX Splice Cassette OM4 12 Ports

FX ECX CASSETTE, OM4, 12 PORTS, SPLICING, LC DUPLEX, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.6 lbs

Overall Height

1.3 m

Overall Width

6.34

Overall Length

8.74 ft

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Erika Violet
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Update and Revision

Revision Number: 0.62 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.62 Revision Date: 05-31-2024


Part Numbers

Item # Color Connector Type Port Count
FC4X12LDFS Erika Violet LC Duplex 12 Port
FC4X12LDFS Erika Violet LC Duplex 12 Port