Product Number: LF2SLD96B

2U 48 Duplex LC-PC (96 Fiber) OS2 Loaded Patch Panel with Splicing Tray

2U 48 Duplex LC-PC (96 Fiber) OS2 Loaded Patch Panel with Splicing Tray

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Height

3.45 in

Width

19 in

Depth

12 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box

Weight

8 kg

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Strip Textured powder coated Steel Black
Fiber Adapter Plastic Blue
Accessories inside panel ABS injection-molded splice tray pre-loaded in the panel with 96 nos 2M Pigtails loaded to adapters
Auxiliary Accessories Velcro Straps, Fiber Fusion Protector Sleeve, Fiber protection tube, Jubilee Clamps

Max Capacity

48 LC Duplex Adapters (96 Ports)

Cable Type

OFNR

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Footprint/Type

LC-PC

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

Yes

Update and Revision

Revision Number: 0.18 Revision Date: 07-12-2022

Update and Revision

Revision Number: 0.18 Revision Date: 07-12-2022

Resources

Resources