Product Number: PPIRRS

PPRO Rack manager without LCD display

PatchPro 19"RACK MNG, Without DISPLAY, 30 PP CONNECTED MAX, BLACK, ROHS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Overall Height

35 mm

Overall Width

150 mm

Depth

93 mm

Packaging

Individually packaged in a box.

Weight

0.2 kg

Materials

Description Material Color
Body of the Rack Manager ABS Plastic Grey-white
Interface USB, LAN, Bus

Max Capacity

30 Panels

Current Rating

1.500 A

Storage Temperature Range

-20°C To +85°C

Operating Temperature Range

0°C To +40°C

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Connectivity, Upgrade RFID kit

Update and Revision

Revision Number: 0.36 Revision Date: 07-02-2025

Update and Revision

Revision Number: 0.36 Revision Date: 07-02-2025


Part Numbers

Item # Color Packaging
PPIRRS Black Individually packaged in a box.

Resources

Resources