Product Number: 10GX KCONN PP 48 2U

AX103256-10GX KeyConnect Patch Panel 48 Port 2U

10GX KeyConnect Patch Panel, 48-port, 2U

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Height

88.9 mm

Width

482.600 mm

Depth

33.020 mm

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.134 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Plug /Jack Compatibility

RJ45

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.B.2-10, ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

10GX Modular Cords

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 cable management brakets; 1 Installation Guide; 1 kit 10GX X-BAR

Notes

For proper installation refer to Installation Guide PX104691 included with the product

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX103256 Titanium 611589005746