Product Number: CAT 6 Angled PP 48 1U

AX105362-CAT 6 Angled Patch Panel, 48 Port, 1U

Angled Patch Panel, 48-port, 1U with CAT6+ RJ45 Modular Jack

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

IBDN System CAT6+, TIA Category 6+

Height

1.75 in

Width

19.000 in

Depth

10.190 in

Port Count

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

2.600 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Data Category

Category 6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with CAT6+, Patch Cord and CAT6+ Pre-Terminated Cable Assemblies

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.

Notes

Refer to AX102283 for the Specifications of the Modular Jacks

Update and Revision

Revision Number: 0.262 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.262 Revision Date: 11-19-2024

Part Numbers

Item # Color Put-Up Type UPC
AX105362 Black 1U 611589007498