Product Number: CAT 6 KCON Cpl PP AngFlx 24 1U

AX104568-CAT 6 KeyConnect Coupler Panel AngleFlex 24 Port, UTP

AngleFlex Patch Panel, 24-port, 1U, with CAT6+ RJ45 Coupler

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System CAT6+, TIA Category 6

Height

1.75 in

Width

19.000 in

Depth

3.100 in

Port Count

24 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

3.820 lbs

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Data Category

Category 6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104673 included with the product. Refer to AX104215 for the Specifications of the Couplers.

Update and Revision

Revision Number: 0.60 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.60 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX104568 Black 611589006774