Product Number: KCONN PP Flat 72 2U

AX103116-KeyConnect Patch Panel Flat 72 Port, 2U

KeyConnect Patch Panel, 72-port, 2U, Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Height

88.9 mm

Width

482.600 mm

Depth

33.020 mm

Port Count

72 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

0.816 kg

Materials

Description Material
Panel Steel

Max Capacity

72 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E REVConnect and KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

8 Screws (10x32); 8 Screws (12x24); 4 Label Holders; 1 Printable LabelFlex Half-Sheet; 4 Velcro Straps; 4 Rear Cable Management Brackets; 2 Management Bars; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104691 included with the product

Update and Revision

Revision Number: 0.256 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.256 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX103116 Black 611589033930