Product Number: REVConnect Wall-Mount Mod. 16P

RVUXCCM16E-REVConnect Wall-Mount Connector Module, 16-Port (Empty)

The REVConnect Wall-Mount Connector Module for 16-Ports comes with unloaded ports

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

10GX System

Height

2.275 in

Width

6.791 in

Depth

1.276 in

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

.1 lbs

Materials

Description Material Color
Frame Lexan Black

Max Capacity

16 Ports

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

UL Rating

UL1863

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Update and Revision

Revision Number: 0.165 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.165 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
RVUXCCM16E Black 611589238410

Resources

Resources