Product Number: RVAPPF2U48BK-P

FACEPLATES AND PANELS - 10GX REVCONNECT PATCH PANEL, 2U48-PORT PRINTED

10GX REVCONNECT PATCH PANEL, 48-PORT, 2U (PRELOADED - PRINTED)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T

Overall Height

3.470 in

Overall Width

19.000 in

Depth

2.000 in

Number of Ports

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

3.083 lbs

Materials

Description Material Color
Panel Steel Black
Frame PC/ABS Black
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

48 connectors (patch panel is pre-loaded)

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Mated Connection

Frequency (MHz) Max. Insertion Loss TIA* (dB) Max. Insertion Loss Belden** (dB) Min. NEXT TIA* (dB) Min. FEXT TIA* (dB) Min. FEXT Belden** (dB) Min. Return Loss TIA* (dB) Min. Return Loss Belden** (dB) Min. PSANEXT TIA* (dB) Min. PSANEXT Belden** (dB) Min. PSAACRF TIA* (dB) Min. PSAACRF Belden** (dB) Min. Balanced TCL TIA* (dB) Min. Balanced TCL Belden** (dB)
1 0.1 dB 0.05 dB 75 dB 75 dB 80 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
4 0.1 dB 0.05 dB 75 dB 71.1 dB 75.1 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
8 0.1 dB 0.05 dB 75 dB 65 dB 69 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
10 0.1 dB 0.05 dB 74 dB 63.1 dB 67.1 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
16 0.1 dB 0.06 dB 69.9 dB 59 dB 63 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
20 0.1 dB 0.07 dB 68 dB 57.1 dB 61.1 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
25 0.1 dB 0.08 dB 66 dB 55.1 dB 59.1 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 40 dB 45 dB
31.25 0.11 dB 0.09 dB 64.1 dB 53.2 dB 57.2 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 38.1 dB 45 dB
62.5 0.16 dB 0.14 dB 58.1 dB 47.2 dB 51.2 dB 30 dB 34.1 dB 70.5 dB 72 dB 67 dB 72 dB 32.1 dB 39.1 dB
100 0.2 dB 0.18 dB 54 dB 43.1 dB 47.1 dB 28 dB 30 dB 70.5 dB 72 dB 67 dB 72 dB 28 dB 35 dB
200 0.28 dB 0.26 dB 48 dB 37.1 dB 41.1 dB 22 dB 24 dB 64.5 dB 66 dB 61 dB 66 dB 22 dB 29 dB
250 0.32 dB 0.3 dB 46 dB 35.1 dB 39.1 dB 20 dB 22 dB 62.5 dB 64 dB 59 dB 64 dB 20 dB 27 dB
300 0.35 dB 0.33 dB 42.9 dB 33.6 dB 37.6 dB 18.5 dB 20.5 dB 61 dB 62.5 dB 57.5 dB 62.5 dB 18.5 dB 25.5 dB
400 0.4 dB 0.38 dB 37.9 dB 31.1 dB 35.1 dB 16 dB 18 dB 58.5 dB 60 dB 55 dB 60 dB 16 dB 23 dB
500 0.45 dB 0.43 dB 34 dB 29.1 dB 33.1 dB 14 dB 16 dB 56.5 dB 58 dB 53 dB 58 dB 14 dB 21 dB
625 0.48 dB 31.2 dB 13 dB 56.1 dB 56.1 dB 21 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

REVConnect

Tool Compatibility

REVConnect Termination Tool (RVUTT01)

Plug /Jack Compatibility

RJ45

Termination Front Connection

Yes

Termination Rear Connection

Yes

Cable/Connector Retention

15 lbs

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Termination Interface

Connection Durabilities
Mated Connection 750 cycles
Mated Connection 200 cycles

UL Rating

UL94 V-0

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - ISO/IEC 11801:2002 Ed.2, TIA 568.2-D

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F)

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX REVConnect Modular Couplers, 10GX RevConnect Cords

Included Parts

48 10GX REVConnect Couplers, Black, 50 REVConnect Cores, 8 Clear Windows, 2 Rear Cable Management Bar, 4 Screws (10x32), 4 Screws (12x24), 2 Velcro Straps, 4 Frames, 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX106520 included with the product or visit our website at http://www.belden.com Cable Range Min: 24 AWG, Max: Cable 22 AWG Solid and Stranded Insulation Dia. Min: 0.035 in (0.89 mm), Max: 0.053 in (1.34 mm) Outer Jacket Dia Max: 0.366 in (9.3 mm)

Update and Revision

Revision Number: 0.25 Revision Date: 02-14-2024

Update and Revision

Revision Number: 0.25 Revision Date: 02-14-2024


Resources

Resources