Product Number: FX M-Box Pre-Term OM1

Multi-Box Consolidation Workstation Pre-Term OM1

FX Multi-Box Consolidation Workstation Pre-Terminated Box FX Multimode OM1

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

0.5 kg

Height

1.5 m

Width

4.5

Depth

6.6

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Floor Box Base Plastic - UL94V-0 Black
Floor Box Bottom Cover Metal Black
Floor Box Top Cover Metal Black
Front Connector Body Plastic - UL94V-0 Beige LC Duplex

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS

Packaging

Individually packaged in a Korrvu box

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023


Part Numbers

Item # Color Connector Type UPC
FW1MBP06LD Black LD Duplex 611589159746

Resources

Resources