Product Number: MDVO 106 ADAPTERS

MDVO 106 Adapters, 2 or 4-Port

MDVO 106 Adapters are available in 2 or 4 Ports, and come in many colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Overall Height

4.1 m

Overall Width

1.5

Depth

0.59

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules

Included Parts

installation sheet, #6-32 screws

Notes

For proper installation refer to Installation Guide PX100426 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.177 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.177 Revision Date: 03-04-2023


Part Numbers

Item # Color Port Count
AX100305 Almond 2 Port
AX100309 Almond 4 Port
AX100307 Black 2 Port
AX100311 Black 4 Port
AX100304 Gray 2 Port
AX100308 Gray 4 Port
AX102591 Ivory 2 Port
AX102592 Ivory 4 Port
AX100306 White 2 Port
AX100310 White 4 Port