Product Number: 10GX F/UTP CMP PATCH CORDS

10GX F/UTP CMP Patch Cords

10GX F/UTP CMP Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.295 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Lexan Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.400 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Plenum

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, IEC 60603-7, Subpart F

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

Update and Revision

Revision Number: 0.178 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.178 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
CAF2100002 Black 2 ft
CAF2100004 Black 4 ft
CAF2100005 Black 5 ft
CAF2100006 Black 6 ft
CAF2100007 Black 7 ft
CAF2100008 Black 8 ft
CAF2100009 Black 9 ft
CAF2100010 Black 10 ft
CAF2100015 Black 15 ft
CAF2100020 Black 20 ft
CAF2100025 Black 25 ft
CAF2100030 Black 30 ft
CAF2100033 Black 33 ft
CAF2100035 Black 35 ft
CAF2100036 Black 36 ft
CAF2100040 Black 40 ft
CAF2100043 Black 43 ft
CAF2100045 Black 45 ft
CAF2100046 Black 46 ft
CAF2100049 Black 49 ft
CAF2100050 Black 50 ft
CAF2100052 Black 52 ft
CAF2100056 Black 56 ft
CAF2100059 Black 59 ft
CAF2100062 Black 62 ft
CAF2100066 Black 66 ft
CAF2100069 Black 69 ft
CAF2100072 Black 72 ft
CAF2100079 Black 79 ft
CAF2100082 Black 82 ft
CAF2100085 Black 85 ft
CAF2100092 Black 92 ft
CAF2100102 Black 102 ft
CAF2106002 Blue 2 ft
CAF2106004 Blue 4 ft
CAF2106005 Blue 5 ft
CAF2106006 Blue 6 ft
CAF2106007 Blue 7 ft
CAF2106008 Blue 8 ft
CAF2106009 Blue 9 ft
CAF2106010 Blue 10 ft
CAF2106015 Blue 15 ft
CAF2106020 Blue 20 ft
CAF2106025 Blue 25 ft
CAF2106030 Blue 30 ft
CAF2106035 Blue 35 ft
CAF2106040 Blue 40 ft
CAF2106045 Blue 45 ft
CAF2106050 Blue 50 ft
CAF2108002 Gray 2 ft
CAF2108004 Gray 4 ft
CAF2108005 Gray 5 ft
CAF2108006 Gray 6 ft
CAF2108007 Gray 7 ft
CAF2108008 Gray 8 ft
CAF2108009 Gray 9 ft
CAF2108010 Gray 10 ft
CAF2108015 Gray 15 ft
CAF2108020 Gray 20 ft
CAF2108025 Gray 25 ft
CAF2108030 Gray 30 ft
CAF2108035 Gray 35 ft
CAF2108040 Gray 40 ft
CAF2108045 Gray 45 ft
CAF2108050 Gray 50 ft
CAF2108100 Gray 100 ft
CAF2108125 Gray 125 ft
CAF2109045 White 45 ft
CAF2109002 White 2 ft
CAF2109004 White 4 ft
CAF2109005 White 5 ft
CAF2109006 White 6 ft
CAF2109007 White 7 ft
CAF2109008 White 8 ft
CAF2109009 White 9 ft
CAF2109010 White 10 ft
CAF2109015 White 15 ft
CAF2109020 White 20 ft
CAF2109025 White 25 ft
CAF2109030 White 30 ft
CAF2109035 White 35 ft
CAF2109040 White 40 ft
CAF2109050 White 50 ft