Product Number: 10GX UTP CMR 28AWG PATCH CORDS

10GX UTP CMR 28AWG Patch Cords

10GX UTP CMR 28AWG Patch Cords

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.186 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

.744 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Modular Jacks and Couplers, 10GX Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.5 Revision Date: 09-23-2024

Update and Revision

Revision Number: 0.5 Revision Date: 09-23-2024


Part Numbers

Item # Color Length
CAD1100003 Black 3 ft
CAD1100004 Black 4 ft
CAD1100005 Black 5 ft
CAD1100006 Black 6 ft
CAD1100007 Black 7 ft
CAD1100008 Black 8 ft
CAD1100009 Black 9 ft
CAD1100010 Black 10 ft
CAD1100011 Black 11 ft
CAD1100012 Black 12 ft
CAD1100013 Black 13 ft
CAD1100014 Black 14 ft
CAD1100015 Black 15 ft
CAD1100016 Black 16 ft
CAD1100017 Black 17 ft
CAD1100018 Black 18 ft
CAD1100019 Black 19 ft
CAD1100020 Black 20 ft
CAD1100021 Black 21 ft
CAD1100022 Black 22 ft
CAD1100023 Black 23 ft
CAD1100024 Black 24 ft
CAD1100025 Black 25 ft
CAD1106003 Blue 3 ft
CAD1106004 Blue 4 ft
CAD1106005 Blue 5 ft
CAD1106006 Blue 6 ft
CAD1106007 Blue 7 ft
CAD1106008 Blue 8 ft
CAD1106009 Blue 9 ft
CAD1106010 Blue 10 ft
CAD1106011 Blue 11 ft
CAD1106012 Blue 12 ft
CAD1106013 Blue 13 ft
CAD1106014 Blue 14 ft
CAD1106015 Blue 15 ft
CAD1106016 Blue 16 ft
CAD1106017 Blue 17 ft
CAD1106018 Blue 18 ft
CAD1106019 Blue 19 ft
CAD1106020 Blue 20 ft
CAD1106021 Blue 21 ft
CAD1106022 Blue 22 ft
CAD1106023 Blue 23 ft
CAD1106024 Blue 24 ft
CAD1106025 Blue 25 ft
CAD1108003 Gray 3 ft
CAD1108004 Gray 4 ft
CAD1108005 Gray 5 ft
CAD1108006 Gray 6 ft
CAD1108007 Gray 7 ft
CAD1108008 Gray 8 ft
CAD1108009 Gray 9 ft
CAD1108010 Gray 10 ft
CAD1108011 Gray 11 ft
CAD1108012 Gray 12 ft
CAD1108013 Gray 13 ft
CAD1108014 Gray 14 ft
CAD1108015 Gray 15 ft
CAD1108016 Gray 16 ft
CAD1108017 Gray 17 ft
CAD1108018 Gray 18 ft
CAD1108019 Gray 19 ft
CAD1108020 Gray 20 ft
CAD1108021 Gray 21 ft
CAD1108022 Gray 22 ft
CAD1108023 Gray 23 ft
CAD1108024 Gray 24 ft
CAD1108025 Gray 25 ft
CAD1105003 Green 3 ft
CAD1105004 Green 4 ft
CAD1105005 Green 5 ft
CAD1105006 Green 6 ft
CAD1105007 Green 7 ft
CAD1105008 Green 8 ft
CAD1105009 Green 9 ft
CAD1105010 Green 10 ft
CAD1105011 Green 11 ft
CAD1105012 Green 12 ft
CAD1105013 Green 13 ft
CAD1105014 Green 14 ft
CAD1105015 Green 15 ft
CAD1105020 Green 20 ft
CAD1105021 Green 21 ft
CAD1105022 Green 22 ft
CAD1105023 Green 23 ft
CAD1105024 Green 24 ft
CAD1105025 Green 25 ft
CAD1103003 Orange 3 ft
CAD1103004 Orange 4 ft
CAD1103005 Orange 5 ft
CAD1103007 Orange 7 ft
CAD1103010 Orange 10 ft
CAD1103012 Orange 12 ft
CAD1103015 Orange 15 ft
CAD1103019 Orange 19 ft
CAD1103020 Orange 20 ft
CAD1103023 Orange 23 ft
CAD1103025 Orange 25 ft
CAD1102003 Red 3 ft
CAD1102004 Red 4 ft
CAD1102005 Red 5 ft
CAD1102006 Red 6 ft
CAD1102007 Red 7 ft
CAD1102008 Red 8 ft
CAD1102009 Red 9 ft
CAD1102010 Red 10 ft
CAD1102011 Red 11 ft
CAD1102012 Red 12 ft
CAD1102013 Red 13 ft
CAD1102014 Red 14 ft
CAD1102015 Red 15 ft
CAD1102016 Red 16 ft
CAD1102017 Red 17 ft
CAD1102018 Red 18 ft
CAD1102019 Red 19 ft
CAD1102020 Red 20 ft
CAD1102021 Red 21 ft
CAD1102022 Red 22 ft
CAD1102023 Red 23 ft
CAD1102024 Red 24 ft
CAD1102025 Red 25 ft
CAD1109003 White 3 ft
CAD1109004 White 4 ft
CAD1109005 White 5 ft
CAD1109006 White 6 ft
CAD1109007 White 7 ft
CAD1109008 White 8 ft
CAD1109009 White 9 ft
CAD1109010 White 10 ft
CAD1109011 White 11 ft
CAD1109012 White 12 ft
CAD1109013 White 13 ft
CAD1109014 White 14 ft
CAD1109015 White 15 ft
CAD1109016 White 16 ft
CAD1109017 White 17 ft
CAD1109018 White 18 ft
CAD1109019 White 19 ft
CAD1109020 White 20 ft
CAD1109021 White 21 ft
CAD1109022 White 22 ft
CAD1109023 White 23 ft
CAD1109024 White 24 ft
CAD1109025 White 25 ft
CAD1104003 Yellow 3 ft
CAD1104004 Yellow 4 ft
CAD1104005 Yellow 5 ft
CAD1104006 Yellow 6 ft
CAD1104007 Yellow 7 ft
CAD1104008 Yellow 8 ft
CAD1104009 Yellow 9 ft
CAD1104010 Yellow 10 ft
CAD1104011 Yellow 11 ft
CAD1104012 Yellow 12 ft
CAD1104013 Yellow 13 ft
CAD1104014 Yellow 14 ft
CAD1104015 Yellow 15 ft
CAD1104016 Yellow 16 ft
CAD1104017 Yellow 17 ft
CAD1104018 Yellow 18 ft
CAD1104019 Yellow 19 ft
CAD1104020 Yellow 20 ft
CAD1104021 Yellow 21 ft
CAD1104022 Yellow 22 ft
CAD1104023 Yellow 23 ft
CAD1104024 Yellow 24 ft
CAD1104025 Yellow 25 ft