Product Number: AX106504-AP

KeyConnect Shielded Patch Panel, 24-port, 1U, Black (Empty)

KeyConnect Shielded Patch Panel, 24-port, 1U, Black (Empty)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200

Height

1.720 in

Width

19.000 in

Depth

2.690 in

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

2.200 lbs

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Related Parts

Compatible with Shielded 10GX, CAT6 and CAT5E KeyConnect Modular Jacks

Included Parts

4 Screws (10x32); 4 Screws (12x24);1 Installation Guide, 1 Ground Wire 12AWG Kit

Update and Revision

Revision Number: 0.10 Revision Date: 07-16-2025

Update and Revision

Revision Number: 0.10 Revision Date: 07-16-2025