Product Number: CAT5E UTP CMP PATCH CORDS

CAT5E UTP CMP Patch Cords

CAT5E UTP CMP Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, TIA Category 5E, ISO Class D, 1000BASE-T, 100BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.22 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 5e

TIA/EIA Compliance

Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT5E Modular Jacks and Couplers, CAT5E Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.164 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.164 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C502100030 Black 30 ft
C502100033 Black 33 ft
C502100036 Black 36 ft
C502100040 Black 40 ft
C502100043 Black 43 ft
C502100046 Black 46 ft
C502100049 Black 49 ft
C502100052 Black 52 ft
C502100056 Black 56 ft
C502100059 Black 59 ft
C502100062 Black 62 ft
C502100066 Black 66 ft
C502100069 Black 69 ft
C502100072 Black 72 ft
C502100079 Black 79 ft
C502100082 Black 82 ft
C502100085 Black 85 ft
C502100092 Black 92 ft
C502100102 Black 102 ft
C502106002 Blue 2 ft
C502106004 Blue 4 ft
C502106005 Blue 5 ft
C502106006 Blue 6 ft
C502106007 Blue 7 ft
C502106010 Blue 10 ft
C502106012 Blue 12 ft
C502106015 Blue 15 ft
C502106020 Blue 20 ft
C502106025 Blue 25 ft
C502106030 Blue 30 ft
C502106050 Blue 50 ft
C502106075 Blue 75 ft
C502106080 Blue 80 ft
C502106090 Blue 90 ft
C502108004 Gray 4 ft
C502108005 Gray 5 ft
C502108007 Gray 7 ft
C502108010 Gray 10 ft
C502108025 Gray 25 ft
C502108035 Gray 35 ft
C502108050 Gray 50 ft
C502108066 Gray 66 ft
C502105050 Green 50 ft
C502105070 Green 70 ft
C502105075 Green 75 ft
C502105080 Green 80 ft
C502105100 Green 100 ft
C502105150 Green 150 ft
C502103010 Orange 10 ft
C502103015 Orange 15 ft
C502103020 Orange 20 ft
C502107025 Purple 25 ft
C502116025 TIA Blue 25 ft
C502116050 TIA Blue 50 ft
C502109003 White 3 ft
C502109004 White 4 ft
C502109007 White 7 ft
C502109010 White 10 ft
C502109012 White 12 ft
C502109015 White 15 ft
C502109020 White 20 ft
C502109025 White 25 ft
C502109050 White 50 ft
C502104035 Yellow 35 ft