Product Number: CAT6+ F/UTP CMR PATCH CORDS

CAT6+ F/UTP CMR Patch Cords

CAT6+ F/UTP CMR Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.26 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Materials Color Description Material
Same as cable Boot Elastomer
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
PO - Polyolefin Inner Jacket PVC - Polyvinyl Chloride
PVC - Polyvinyl Chloride Inner Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.080 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Shielded KeyConnect Modular Jacks and Couplers, Shielded Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.261 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.261 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
C6F1100001 Black 1 ft
C6F1100002 Black 2 ft
C6F1100003 Black 3 ft
C6F1100004 Black 4 ft
C6F1100005 Black 5 ft
C6F1100006 Black 6 ft
C6F1100007 Black 7 ft
C6F1100008 Black 8 ft
C6F1100009 Black 9 ft
C6F1100010 Black 10 ft
C6F1100011 Black 11 ft
C6F1100012 Black 12 ft
C6F1100013 Black 13 ft
C6F1100014 Black 14 ft
C6F1100015 Black 15 ft
C6F1100020 Black 20 ft
C6F1100025 Black 25 ft
C6F1100050 Black 50 ft
C6F1100082 Black 82 ft
C6F1106001 Blue 1 ft
C6F1106002 Blue 2 ft
C6F1106003 Blue 3 ft
C6F1106004 Blue 4 ft
C6F1106005 Blue 5 ft
C6F1106006 Blue 6 ft
C6F1106007 Blue 7 ft
C6F1106008 Blue 8 ft
C6F1106009 Blue 9 ft
C6F1106010 Blue 10 ft
C6F1106011 Blue 11 ft
C6F1106012 Blue 12 ft
C6F1106013 Blue 13 ft
C6F1106014 Blue 14 ft
C6F1106015 Blue 15 ft
C6F1106017 Blue 17 ft
C6F1106020 Blue 20 ft
C6F1106025 Blue 25 ft
C6F1106035 Blue 35 ft
C6F1106050 Blue 50 ft
C6F1106060 Blue 60 ft
C6F1106066 Blue 66 ft
C6F1106075 Blue 75 ft
C6F1106082 Blue 82 ft
C6F1106090 Blue 90 ft
C6F1108001 Gray 1 ft
C6F1108002 Gray 2 ft
C6F1108003 Gray 3 ft
C6F1108004 Gray 4 ft
C6F1108005 Gray 5 ft
C6F1108006 Gray 6 ft
C6F1108007 Gray 7 ft
C6F1108008 Gray 8 ft
C6F1108009 Gray 9 ft
C6F1108010 Gray 10 ft
C6F1108011 Gray 11 ft
C6F1108012 Gray 12 ft
C6F1108013 Gray 13 ft
C6F1108014 Gray 14 ft
C6F1108015 Gray 15 ft
C6F1108020 Gray 20 ft
C6F1108025 Gray 25 ft
C6F1108030 Gray 30 ft
C6F1108035 Gray 35 ft
C6F1108050 Gray 50 ft
C6F1108080 Gray 80 ft
C6F1108100 Gray 100 ft
C6F1108115 Gray 115 ft
C6F1108130 Gray 130 ft
C6F1105005 Green 5 ft
C6F1105009 Green 9 ft
C6F1105010 Green 10 ft
C6F1105015 Green 15 ft
C6F1105023 Green 23 ft
C6F1102002 Red 2 ft
C6F1102003 Red 3 ft
C6F1102004 Red 4 ft
C6F1102005 Red 5 ft
C6F1102006 Red 6 ft
C6F1102007 Red 7 ft
C6F1102008 Red 8 ft
C6F1102009 Red 9 ft
C6F1102010 Red 10 ft
C6F1102015 Red 15 ft
C6F1102020 Red 20 ft
C6F1102025 Red 25 ft
C6F1102030 Red 30 ft
C6F1102035 Red 35 ft
C6F1102050 Red 50 ft
C6F1102075 Red 75 ft
C6F1102080 Red 80 ft
C6F1102085 Red 85 ft
C6F1102090 Red 90 ft
C6F1102100 Red 100 ft
C6F1102200 Red 200 ft
C6F1109001 White 1 ft
C6F1109002 White 2 ft
C6F1109003 White 3 ft
C6F1109004 White 4 ft
C6F1109005 White 5 ft
C6F1109006 White 6 ft
C6F1109007 White 7 ft
C6F1109008 White 8 ft
C6F1109009 White 9 ft
C6F1109010 White 10 ft
C6F1109011 White 11 ft
C6F1109012 White 12 ft
C6F1109013 White 13 ft
C6F1109014 White 14 ft
C6F1109015 White 15 ft
C6F1109020 White 20 ft
C6F1109025 White 25 ft
C6F1109035 White 35 ft
C6F1109050 White 50 ft