Product Number: CAT6 UTP CM Patch Cords

DataConnect CAT6 UTP Patch Cords, CM

DataConnect CAT6 UTP CM 24 AWG Non-Bonded Patch Cords

  • Availability:
    Americas
  • Status:
    Active
CAT6 UTP CM Patch Cords

Specifications

Suitable Applications

Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.223 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

CM (Not Riser or Plenum)

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseT<sup>TM</sup> (POH) up to 100W

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed, UL 1863, UL File E77103

Related Parts

DataConnect CAT6 Modular Jacks, DataConnect CAT6 Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.33 Revision Date: 02-29-2024

Update and Revision

Revision Number: 0.33 Revision Date: 02-29-2024


Part Numbers

Item # Color Length
C643100002 Black 2 ft
C643100003 Black 3 ft
C643100004 Black 4 ft
C643100005 Black 5 ft
C643100006 Black 6 ft
C643100007 Black 7 ft
C643100008 Black 8 ft
C643100010 Black 10 ft
C643106002 Blue 2 ft
C643106003 Blue 3 ft
C643106004 Blue 4 ft
C643106005 Blue 5 ft
C643106006 Blue 6 ft
C643106007 Blue 7 ft
C643106008 Blue 8 ft
C643106010 Blue 10 ft
C643106015 Blue 15 ft
C643108004 Gray 4 ft
C643108003 Gray 3 ft
C643108005 Gray 5 ft
C643108007 Gray 7 ft
C643108010 Gray 10 ft
C643105005 Green 5 ft
C643105002 Green 2 ft
C643105003 Green 3 ft
C643105007 Green 7 ft
C643105010 Green 10 ft
C643103002 Orange 2 ft
C643103003 Orange 3 ft
C643103005 Orange 5 ft
C643103007 Orange 7 ft
C643103010 Orange 10 ft
C643107007 Violet 7 ft
C643107010 Violet 10 ft
C643109002 White 2 ft
C643109003 White 3 ft
C643109004 White 4 ft
C643109005 White 5 ft
C643109006 White 6 ft
C643109007 White 7 ft
C643109010 White 10 ft
C643104002 Yellow 2 ft
C643104003 Yellow 3 ft
C643104005 Yellow 5 ft
C643104007 Yellow 7 ft
C643104008 Yellow 8 ft
C643104010 Yellow 10 ft
C643104015 Yellow 15 ft