Product Number: CAT6A UTP CM Patch Cords

DataConnect CAT6A UTP Patch Cords 24 AWG, CM

DataConnect CAT6A UTP 24 AWG CM Non-Bonded Patch Cords

  • Availability:
    Americas
  • Status:
    Active
CAT6A UTP CM Patch Cords

Specifications

Suitable Applications

Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5G/ 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.264 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot transparent - PVC Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Insulation HDPE (CMI-75E)
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

CM (Not Riser or Plenum)

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.2-D, ISO/IEC 11801-1

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed, UL 1863, UL File E77103

Related Parts

DataConnect CAT6A Modular Jacks, DataConnect CAT6A Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.8 Revision Date: 02-26-2024

Update and Revision

Revision Number: 0.8 Revision Date: 02-26-2024

Part Numbers

Item # Color Length
CA43100003 Black 3 ft
CA43100005 Black 5 ft
CA43100007 Black 7 ft
CA43100010 Black 10 ft
CA43100015 Black 15 ft
CA43106002 Blue 2 ft
CA43106003 Blue 3 ft
CA43106004 Blue 4 ft
CA43106005 Blue 5 ft
CA43106006 Blue 6 ft
CA43106007 Blue 7 ft
CA43106010 Blue 10 ft
CA43106015 Blue 15 ft
CA43108003 Gray 3 ft
CA43108005 Gray 5 ft
CA43108007 Gray 7 ft
CA43108010 Gray 10 ft
CA43108015 Gray 15 ft
CA43105003 Green 3 ft
CA43105005 Green 5 ft
CA43105007 Green 7 ft
CA43105010 Green 10 ft
CA43105015 Green 15 ft
CA43103003 Orange 3 ft
CA43103005 Orange 5 ft
CA43103007 Orange 7 ft
CA43103010 Orange 10 ft
CA43103015 Orange 15 ft
CA43109002 White 2 ft
CA43109003 White 3 ft
CA43109004 White 4 ft
CA43109005 White 5 ft
CA43109006 White 6 ft
CA43109007 White 7 ft
CA43109010 White 10 ft
CA43109015 White 15 ft
CA43104002 Yellow 2 ft
CA43104003 Yellow 3 ft
CA43104004 Yellow 4 ft
CA43104005 Yellow 5 ft
CA43104006 Yellow 6 ft
CA43104007 Yellow 7 ft
CA43104010 Yellow 10 ft
CA43104015 Yellow 15 ft