Product Number: 10GX F/UTP CMP PRE-TERM 6

10GX F/UTP CMP Pre-Term 6

10GX F/UTP CMP Pre-Term 6

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System 10GX, TIA Category 6A, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

1 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a box.

Materials

Description Material Color
Boot Lexan Translucent
Braided Sleeve Engineered Polymer Plenum Rated
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.400 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Plenum

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Class EA - ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels

Labeling

Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request.

Update and Revision

Revision Number: 0.171 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.171 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
CAF2100006A06 Black 6 ft
CAF2100007A06 Black 7 ft
CAF2100008A06 Black 8 ft
CAF2100009A06 Black 9 ft
CAF2100010A06 Black 10 ft
CAF2100012A06 Black 12 ft
CAF2100014A06 Black 14 ft
CAF2100015A06 Black 15 ft
CAF2100016A06 Black 16 ft
CAF2100018A06 Black 18 ft
CAF2100020A06 Black 20 ft
CAF2100022A06 Black 22 ft
CAF2100024A06 Black 24 ft
CAF2100025A06 Black 25 ft
CAF2100026A06 Black 26 ft
CAF2100028A06 Black 28 ft
CAF2100030A06 Black 30 ft
CAF2100032A06 Black 32 ft
CAF2100034A06 Black 34 ft
CAF2100035A06 Black 35 ft
CAF2100036A06 Black 36 ft
CAF2100038A06 Black 38 ft
CAF2100040A06 Black 40 ft
CAF2100045A06 Black 45 ft
CAF2100050A06 Black 50 ft
CAF2100070A06 Black 70 ft
CAF2106010A06 Blue 10 ft
CAF2106015A06 Blue 15 ft
CAF2106020A06 Blue 20 ft
CAF2106025A06 Blue 25 ft
CAF2106030A06 Blue 30 ft
CAF2106035A06 Blue 35 ft
CAF2106040A06 Blue 40 ft
CAF2106045A06 Blue 45 ft
CAF2106050A06 Blue 50 ft
CAF2108006A06 Gray 6 ft
CAF2108007A06 Gray 7 ft
CAF2108008A06 Gray 8 ft
CAF2108009A06 Gray 9 ft
CAF2108010A06 Gray 10 ft
CAF2108012A06 Gray 12 ft
CAF2108014A06 Gray 14 ft
CAF2108015A06 Gray 15 ft
CAF2108016A06 Gray 16 ft
CAF2108018A06 Gray 18 ft
CAF2108020A06 Gray 20 ft
CAF2108022A06 Gray 22 ft
CAF2108024A06 Gray 24 ft
CAF2108025A06 Gray 25 ft
CAF2108026A06 Gray 26 ft
CAF2108028A06 Gray 28 ft
CAF2108030A06 Gray 30 ft
CAF2108032A06 Gray 32 ft
CAF2108034A06 Gray 34 ft
CAF2108035A06 Gray 35 ft
CAF2108036A06 Gray 36 ft
CAF2108038A06 Gray 38 ft
CAF2108040A06 Gray 40 ft
CAF2108045A06 Gray 45 ft
CAF2108050A06 Gray 50 ft
CAF2109010A06 White 10 ft
CAF2109015A06 White 15 ft
CAF2109020A06 White 20 ft
CAF2109025A06 White 25 ft
CAF2109030A06 White 30 ft
CAF2109035A06 White 35 ft
CAF2109040A06 White 40 ft
CAF2109045A06 White 45 ft
CAF2109050A06 White 50 ft