Product Number: Wall to Rack Kit
Cable Runway Wall to Rack Kit
12" Cable Runway Wall to Rack Kit, Compatible with 3"W upright equipment rack
-
Availability:
-
Global inventory:
Specifications
Application
Benefits |
The Belden cable runway Wall to Rack Kit is a one-part-number solution that provides support for cable between the rack and the wall. |
---|---|
Environmental Space |
Indoor |
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Weight |
19.0 lb |
Related Part Numbers
Included Parts |
Kit consists of: (1) 54" Cable Runway (BLRS250-12B), (1) Wall angle support bracket, (1) Rack to runway mounting plate, (1) pair of end caps, (3) J-Bolt Kits (BLJBK-001) |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.143 Revision Date: 11-09-2022 |
Information
Included Parts |
Kit consists of: (1) 54" Cable Runway (BLRS250-12B), (1) Wall angle support bracket, (1) Rack to runway mounting plate, (1) pair of end caps, (3) J-Bolt Kits (BLJBK-001) |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.143 Revision Date: 11-09-2022 |
Part Numbers
Part # | Description | Color | Included Parts | Shipping Weight |
---|---|---|---|---|
BLRW250-12B | 12" Cable Runway Wall to Rack Kit, Compatible with 3"W upright equipment rack | Black | Kit consists of: (1) 54" Cable Runway (BLRS250-12B), (1) Wall angle support bracket, (1) Rack to runway mounting plate, (1) pair of end caps, (3) J-Bolt Kits (BLJBK-001) | 19.0 lb |