Product Number: XDRS8419-61028

Belden Four-Post Seismic Distribution Rack

Four-Post Steel Seismic Welded Distribution Rack, 28" Deep, 10-32 Tapped, 6" Vertical uprights w/Angle Base.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 4-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 4-post racks, Steel construction, Seismic certified, Welded construction

Environmental Space

Indoor

Construction

Steel

Rack Units

45U

Width

24.0

Mounting

19 in

Load Capacity

900 lb

Rail Channel Width

6 in

Rail Tapping

10-32

Finish

Black powdercoat Finish

Material

Steel

Color

Black

Weight

230.0

Update and Revision

Revision Number: 0.58 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.58 Revision Date: 05-31-2024