Product Number: XDRS8419-61032

Belden Four-Post Seismic Distribution Rack

4-Post Steel Seismic Welded Distribution Rack, 32" Deep, 10-32 Tapped, 6" Vertical uprights w/Angle Base.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 4-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 4-post racks, Steel construction, Seismic certified, Welded construction

Environmental Space

Indoor

Rack Units

45U

Overall Width

24.0

Depth

32 in

Mount Type

19 in

Load Capacity

900 lb

Rail Channel Width

6 in

Rail Tapping

10-32

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

235 lb

Update and Revision

Revision Number: 0.58 Revision Date: 03-27-2024

Update and Revision

Revision Number: 0.58 Revision Date: 03-27-2024