Product Number: XHM Perforated Top Panel Options

XHM Perforated Top Panel Options

XHM Perforated Top Panel Options

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Environmental Space

Indoor

Construction

Steel

Frequency

Top panels have a 78% open area hexagonal perforated pattern

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.47 Revision Date: 11-09-2022

Packaging

If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.47 Revision Date: 11-09-2022

Part Numbers

Cabinet Frame Width Cabinet Frame Depth Panel Color Ordering Part #
24.0 in 30.0 in Black HM2430TP301
24.0 in 36.0 in Black HM2436TP301
24.0 in 42.0 in Black HM2442TP301
24.0 in 48.0 in Black HM2448TP301
30.0 in 30.0 in Black HM3030TP301
30.0 in 36.0 in Black HM3036TP301
30.0 in 42.0 in Black HM3042TP301
30.0 in 48.0 in Black HM3048TP301
24.0 in 30.0 in White HM2430TP302
24.0 in 36.0 in White HM2436TP302
24.0 in 42.0 in White HM2442TP302
24.0 in 48.0 in White HM2448TP302
30.0 in 30.0 in White HM3030TP302
30.0 in 36.0 in White HM3036TP302
30.0 in 42.0 in White HM3042TP302
30.0 in 48.0 in White HM3048TP302