Product Number: 1801BS6

Audio Snake Cable, #24-6pr, TC, Indiv. Shielded, CMP

Digital Audio Snake Cable, Plenum-CMP, 6-24 AWG tinned copper pairs, foam FEP insulation, individually shielded with Beldfoil® bonded to numbered/color-coded Flamarrest® jackets so both strip simulteaneously, Banana Peel construction

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.02 in (0.51 mm) 0.066 in (1.7 mm) White and Blue and Numbered

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Diameter
Banana Peel (No Overall Jacket) 0.495 in

Overall Cable Diameter (Nominal)

0.495 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
28.8 Ohm/1000ft 12 pF/ft (39 pF/m) 26 pF/ft (85 pF/m) 110 Ohm 0.18 µH/ft (0.59 µH/m) 78% 2.75 Amps per Conductor at 25ºC

High Frequency (Nominal/Typical)

Frequency Nom. Insertion Loss (Attenuation) [dB/100ft]
0.384 MHz 0.82
0.7056 MHz 1.01
0.768 MHz 1.02
1.024 MHz 1.08
1.4112 MHz 1.15
1.536 MHz 1.16
2.048 MHz 1.23
2.8224 MHz 1.34
3.072 MHz 1.38
4.096 MHz 1.58
5.6448 MHz 1.79
6.144 MHz 1.85
8.192 MHz 2.05
11.2896 MHz 2.34
12.288 MHz 2.43
24.576 MHz 3.33

Voltage

UL Voltage Rating
300 V

Temperature

Operating Installation
-20°C to +60°C 0°C To +60°C

Bend Radius

Stationary Min. Installation Min.
4.95 in (126 mm) 4.95 in

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

95lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

FT6

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

AES/EBU

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1801BS6 8771000 Natural Reel 1,000 ft 612825123026
1801BS6 Z4B1000 Vio Z4B Reel 1,000 ft 612825123019

Resources

Resources