Product Number: 5522UE

Security & Sound, 4 Conductor 22 AWG BC, Riser

Security & Commercial Audio Cable, 4 Conductor 22 AWG solid bare copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, and Single Line Telephone.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black, Red, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.13 in Yes

Overall Cable Diameter (Nominal)

0.13 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18.4 Ohm/1000ft 19 pF/ft (62 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

13 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6522UE

Update and Revision

Revision Number: 0.359 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.359 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
5522UE 0081000 Gray Reel 1,000 ft 612825164142 C
5522UE 008U1000 Gray UnReel 1,000 ft 612825426189
5522UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825164166

Resources

Resources