Product Number: 5524G1

Security & Sound, #22-1pr, #22-4c TC, Shielded Pair, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 1-22 AWG solid tinned copper pair with PVC insulation and Beldfoil® shield, 4-22 AWG solid tinned copper conductors with PVC insulation, overall waterblocking tape, PVC jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid TC - Tinned Copper
Conductor(s) 4 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.046 in (1.2 mm) Black & Red (shielded pair)
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.046 in (1.2 mm) Brown, Green, Blue, White

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
No Shield

Table Notes

Waterblocking tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.244 in Yes

Overall Cable Diameter (Nominal)

0.244 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 20 Ohm/1000ft 18.3 Ohm/1000ft (60.0 Ohm/km) 48.8 pF/ft (160 pF/m) 87.8 pF/ft (288 pF/m) 3.5 Amps per Conductor at 25ºC
Conductor(s) 20 Ohm/1000ft (66 Ohm/km) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.44 in (62.0 mm) 2.44 in

Max. Pull Tension

54 lbs (24 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.310 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.310 Revision Date: 05-31-2024

Part Numbers

Item # Color UPC Footnote
5524G1 0101000 Black 612825164197 C
5524G1 0081000 Gray 612825164180 C

Resources

Resources