Product Number: 5562FE

Security & Sound, #22-3pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 3-22 AWG solid bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

AWG Stranding Material No. of Pairs
22 Solid BC - Bare Copper 3

Conductor Count

6

Insulation

Material
PP - Polypropylene

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green

Outer Shield

Material Material Trade Name Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® TC - Tinned Copper 24 7x32

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.193 in 0.017 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
15.8 Ohm/1000ft 13.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
24 pF/ft 44 pF/ft

Current

Max. Recommended Current [A]
2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

25 lbs/1000ft

Maximum Recommended Pulling Tension

52 lbs

Minimum Minor Axis Bend Radius

2.1 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

UL1666 Riser

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

6542FE

Update and Revision

Revision Number: 0.304 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.304 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
5562FE 0081000 Gray 612825164456
5562FE 008U1000 Gray 612825164449

Resources

Resources