Product Number: 601PTZ

PTZ, RG-59 #20, #22-1pr, #18-2c, Shielded, CMP, Siamese

PTZ (CCTV + Control + Power) Cable, Plenum-CMP, 1-RG59 20 AWG solid bare copper with foam PFA, 95% bare copper braid, 1-22 AWG stranded bare copper pair with FEP insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with Flamarrest® insulation, Siamese with Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
Coax(es) 20 Solid BC - Bare Copper 0.032 in 1
Pair1 22 7x30 BC - Bare Copper 0.03 in 2
Pair2 18 7x26 BC - Bare Copper 0.047 in 2

Conductor Count

5

Insulation

Element Material Material Trade Name Nominal Diameter Nominal Wall Thickness
Coax(es) FEP - Fluorinated Ethylene Propylene (Foam) 0.133 in
Pair1 FEP - Fluorinated Ethylene Propylene 0.042 in
Pair2 PVC - Polyvinyl Chloride Flamarrest® 0.009 in

Color Chart

Number Color
Coax Core White
Pair1 Blue & White/Blue
Pair2 Black & Red

Inner Shield

Element Type Material Material Trade Name Coverage [%]
Coax(es) Braid Bare Copper (BC) 95%
Pair1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Pair2 No Shield

Inner Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.193 in 0.016 in
PVC - Polyvinyl Chloride Flamarrest® 0.116 in 0.014 in
PVC - Polyvinyl Chloride Flamarrest® 0.158 in 0.015 in

Outer Shield

Drainwire Construction n x D
7x30

Outer Jacket

Material Nominal Diameter
Banana Peel (No Overall Jacket) 0.351 in
0.116 in
0.158 in
No Jacket 0.351 in

Conductor DCR

Element Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR
Coax(es) 10 Ohm/1000ft 10 Ohm/1000ft 2.5 Ohm/1000ft
Pair1 15 Ohm/1000ft 15 Ohm/1000ft 12 Ohm/1000ft
Pair2 6.5 Ohm/1000ft 6.5 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 16.1 pF/ft
Pair1 35 pF/ft 67 pF/ft
Pair2

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz .29 dB/100ft
5 MHz 0.7 dB/100ft
10 MHz 1.1 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.7 dB/100ft
200 MHz 3.9 dB/100ft
400 MHz 5.9 dB/100ft
700 MHz 8.5 dB/100ft
900 MHz 10 dB/100ft
1000 MHz 10.7 dB/100ft

Delay

Element Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 84 ns/100m 1.21 ns/ft 84%

Current

Element Max. Recommended Current [A]
Coax(es)
Pair1 2.4 Amps per Conductor at 25ºC
Pair2 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +75°C

UL Temperature Rating

75°C

Operating Temperature Range

-10°C To +75°C

Separation Temp Range

0°C To +75°C

Bulk Cable Weight

56 lbs/1000ft

Maximum Recommended Pulling Tension

130 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

RG Type

59

Other Specification

Video coax: RG 59/U

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

501PTZ

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

RG59 CCTV + 1 STP 22 AWG Control Grade + 2C 18 AWG CMP. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.355 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.355 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
601PTZ 0001000 Black, Blue, White 612825171850
601PTZ 000500 Black, Blue, White 612825171867

Resources

Resources