Product Number: 6521FE

Security & Sound, 3 Conductor 22 AWG BC, Shielded, Plenum

Security & Commercial Audio Cable, 3 Conductor 22 AWG solid bare copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems and Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.046 in (1.2 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.129 in Yes

Overall Cable Diameter (Nominal)

0.129 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.4 Ohm/1000ft 51 pF/ft (170 pF/m) 91.8 pF/ft (301 pF/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

13.8 Ohm/1000ft (45.3 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.29 in (32.8 mm) 1.29 in

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5521FE

Update and Revision

Revision Number: 0.371 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.371 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
6521FE 8771000 Natural Reel 1,000 ft 612825178132

Resources

Resources