Product Number: 9SO5-080001

Remotely Switched, 20 AMP 120/208V 8 Outlet (C13 Locking) PDU with IEC60320 C20 Power Inlet (Cord Sold Separately)

Switched, Outlet Level Monitoring, + Environmental Monitoring -- 20A, 120/208V, Horizontal, (8) Locking IEC C13, C20, Inlet, per Circuit/Breaker and per Outlet power monitoring with Outlet switching. Environmental monitoring via optional remote sensors. Ethernet connectivity. Local LCD display. Black Powder Coat

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Features

U-Lock IEC C13 and C19 receptacles feature an integrated locking mechanism built within the receptacle housing. The locking mechanism is protected against vibration and external elements that can easily dislodge external locking clips or guides. This self-contained locking mechanism works with any standard IEC plug.

Environmental Space

Indoor

Power Distribution Type

Remotely Switched (S)

Monitoring (Local/Remote)

Power/Agg + Outlet

Rack Units

1U

Height

1.72 in

Width

17.1 in

Depth

8.5 in

Input Volts (V)/Output Volts (V)

120 or 208/120 or 208

Amps/Volts

120 or 208 /120 or 208

Amps/Phases

20

Circuit breaker (Amp/Qty)

No

De-Rated Power (kW)

1.9

Plug Type

C-20 Power Inlet (Cord Sold Separately)

Total Receptacle

8

Receptacle Type/Qty

C-13L/8

Cord Length

10 ft

Mounting

Rack Mount 19” Horizontal

Finish

Black Powder Coat

Material

Steel

Color

Black

Weight

5.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.39 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.39 Revision Date: 05-31-2024


Part Numbers

Item # Color
9SO5-080001 Black

Resources

Resources