Product Number: DCX-HRRC-LR01B

DCX Rear Channel Kit LR

DCX Horizontal Rear Channel Kit, Left-Right (4 Patch Cord Trays), Black

  • Availability:
    Global
  • Status:
    Active
DCX-HRRC-LR01B

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

10.060 lbs

Overall Height

5.560 in

Overall Width

36.000 in

Depth

10.000 in

Max Capacity

4172 fibers (1.6mm cables), 2086 fibers (1.6mm DX/ZIP cables), 1335 fibers (2mm cables)

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Horizontal Rear Channel LR Steel White
Frame Spool Rear through Management PC/ABS Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit, see notes

Related Parts

DCX Frame Module & Patch Panel

Packaging

The kit (4x) is packaged in a cardboard box

Notes

Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106860 (English/French) or visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.30 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.30 Revision Date: 04-08-2022


Resources

Resources