Product Number: FDSH0065F

Indoor/Outdoor Riser Heavy Duty Loose Tube OS2 6F Armor Unitized

FX Indoor/Outdoor Heavy Duty Loose Tube OS2 6 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Print Legend

BELDEN 6XOS2 IN/OUTDOOR ARMORED LOOSE TUBE CABLE FDSH0065F E95466(-PLANT ID) (UL) TYPE OFNP C(UL) ---FT4--- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)

Environmental Space

Indoor/Outdoor

Suitable Applications

Indoor/Outdoor

Fiber Cable Construction

Fiber Type Fiber Count
OS2 6

Fiber Color Coding

TIA-598-D

Buffer Specification

Buffer Material
Loose tube - Gel-filled

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Bulk Cable Weight

17 lbs/1000ft

Weight

107 kg

Number of Active Subunits

1

Number of Subunit Positions

6

Fibers Per Subunit

6

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Number of Ripcords

2

Color

Black

Material

PVC - Polyvinyl Chloride

Outer Jacket

Material Nominal Diameter
Thermoplastic 0.63 in (16 mm)

Color

Black

Number of Ripcords

2

Nom. Diameter

.51 (12.9)

Fiber Core Diameter

8.2/125μm

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Wavelength

1310 nm / 1550 nm

10 Gigabit Ethernet Performance

10,000 m / 40,000 m

1 Gigabit Ethernet Performance

5,000 m / -

Crush Resistance

440

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Max. Tensile Strength Installation (Short Term) 67 N (300 lbf)
Cable Max. Tensile Strength Operation (Long Term) 22 N (100 lbf)
Cable Impact Resistance 2.9 N/cm

Operating Temperature Range

-40C to +70C

Installation Temperature Range

-30C to +60C

Storage Temperature Range

-40C to +80C

UL Rating/Flame Test

Riser

UL Flammability

OFCR

C (UL) US

FT4

TIA/EIA Compliance

ANSI/ICEA S-104-696

RoHS

Yes

Update and Revision

Revision Number: 0.82 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.82 Revision Date: 05-31-2024

Part Numbers

Item # Color Put-Up Type UPC
FDSH0065F Black Reel 612825374022

Resources

Resources