Product Number: FI4B004PBA

Indoor Plenum OM4 Breakout 4F 2mm Sub-Units Aqua

Indoor OM4 Breakout 4 Fibers OFNP Sub-Units (2.0mm) Aqua Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125μm µm

Fiber Diameter

250 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 μm µm

Fiber Count

4

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Core Wrap

Nomex Tape

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.263 in (6.7 mm)

Color

Aqua

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

15 lbs/kft (23 kg/km)

Installation Temperature Range

-0°C to +60°C

Operating Temperature Range

-0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.69 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.69 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type UPC
FI4B004PBA Aqua Reel 612825369639

Resources

Resources