Product Number: FISB008RB

Indoor Riser OS2 Breakout 8F 2mm Sub-Units Yellow

FX Indoor OS2 Breakout 8 Fibers OFNR Sub-Units (2.0MM) Yellow Jacket

  • Availability:
    Global
  • Status:
    Active
FISB008RB

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Diameter

250 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 μm µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Number of Active Subunits

8

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Fiber SubUnit Strength Members

Aramid yarns

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Nomex Tape

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.405 in (10.3 mm)

Outer Jacket Color

Yellow

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

22 lbs/kft (33 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.77 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.77 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FISB008RB Yellow Reel 612825379522

Resources

Resources