Product Number: FS4C002N0

FX Outdoor Central Loose Tube OM4 2 Fibers

FX Outdoor Central Loose-Tube OM4 2 Fibers OFN

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Central Loose Tube

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Aerial (Lashed)

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

0

Fibers Per Subunit

2

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150 in (3.8 mm)

Subunit Color

Blue

Fiber SubUnit Strength Members

Aramid Yarns

Core Wrap Material

Waterblocking tape

Cable Core Water Blocking

Gel Filled

Strength Member

Fiberglass Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.315 in (8.0 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 953 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m - 550 m
10 Gigabit Ethernet Performance 550 m - -
Min. Restricted Mode Launch  - -
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km - 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

33 lbs/kft (49 kg/km)

Installation Temperature Range

-30C to +60C

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

Update and Revision

Revision Number: 0.74 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.74 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
FS4C002N0 Black 612825376002

Resources

Resources