Product Number: FSNS6RCAU-25
ProSNS RG-6 RCA Coax Compression Connector
ProSNS RG6 RCA compression connector, non-blind entry, plastic compression sleeve for easy insertion & lowest possible tool compression force. The RCA center pin is attached to the plastic guide pin, allowing for easy installation at the back of the connector. Once fully inserted and snapped into position, the plastic guide pin is removed from the front of the RCA center pin. 25 per Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CCTV, Security Cameras, Video |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Material |
---|
Tin Plated Brass |
Nickel/Tin Plated Brass |
Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] |
---|
≥ -20 dB up to 208 MHz typical |
Electrical Characteristics Notes |
Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB typical (60% bonded foil). |
---|
Temperature Range
Operating Temperature Range |
-40 ºF (-40 ºC) to 140 ºF (60 ºC) |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
RCA |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Green |
Locking |
No |
Tool Compatibility |
CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0399 - .0418 inch |
---|---|
Cable Dielectric Diameter Limits |
.180 - .193 inch |
Cable Outer Jacket Diameter Limits |
.265 - .305 inch |
Standards
RG Type |
6 |
---|---|
Series Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
History
Update and Revision |
Revision Number: 0.51 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.51 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FSNS6RCAU-25 | No Color | 845671002614 |