Product Number: FX-EASE PP 1U 24F SM LC

1U FX@EASE 24-port half loaded (12) Duplex LC SM Patch Panel - without pigtails

1U FiberExpress@EASE 24-port half loaded (12) Duplex LC OS2 Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active
FX-EASE PP 1U 24F SM LC

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Height

44 mm

Width

482 mm

Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Half loaded with 12 LC duplex adapters Blue
Accessories inside panel 2 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

To Fully load the panel, 1 piece NN-8.SM12. and 1 piece NN-SPL.TR have to be ordered.

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024

Part Numbers

Item # Color EAN
NN01408.SM12 Black 8719605104090

Resources

Resources