Product Number: FX-EASE PP 1U 48F OM4 SC

1U FX@EASE 24-port Duplex SC OM4 Patch Panel - without pigtails

1U FiberExpress@EASE 24-port Duplex SC OM4 Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Overall Height

44 mm

Overall Width

482 mm

Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

SC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Fully loaded with 24 SC duplex adapters Erica Violet
Accessories inside panel 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

Fiber cables, Fiber patch cords, Fiber cable assemblies

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.36 Revision Date: 09-25-2024

Update and Revision

Revision Number: 0.36 Revision Date: 09-25-2024


Part Numbers

Item # Color EAN
NN01405.4M24 Black 8719605181527

Resources

Resources